HUBBELL CANADA
Image of PL1SC Non-Metallic Raceway, Latching LANTRAK, Splice Cover

Non-Metallic Raceway, Latching LANTRAK, Splice Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PL1SC

Non-Metallic Raceway, Latching LANTRAK, Splice Cover

For covering potential openings where two lengths of raceway come together

General

Catalog Number

PL1SC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PL1 LANTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PL1
  • PP1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Splice Cover

Type

UPC

783585090337

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

25

Pallet Quantity

5200