HUBBELL CANADA
Non-Metallic Raceway, Latching PremiseTrak, Baseand Cover, Internal Elbow
Image of PP1IEBC Non-Metallic Raceway, Latching PremiseTrak, Baseand Cover, Internal Elbow

Non-Metallic Raceway, Latching PremiseTrak, Baseand Cover, Internal Elbow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PP1IEBC

Non-Metallic Raceway, Latching PremiseTrak, Baseand Cover, Internal Elbow

Full capacity 1¼ in. bend radius internal elbow

General

Catalog Number

PP1IEBC

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

PP1 PremiseTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PP1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Internal

Type

Elbows

UPC

783585090511

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

25