HUBBELL CANADA
Image of PP1SC Non-Metallic Raceway, Latching PremiseTrak, Splice Cover

Non-Metallic Raceway, Latching PremiseTrak, Splice Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PP1SC

Non-Metallic Raceway, Latching PremiseTrak, Splice Cover

For covering potential openings where two lengths of raceway come together

General

Catalog Number

PP1SC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PP1 PremiseTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PP1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Splice Cover

Type

UPC

783585090559

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

5