HUBBELL CANADA
Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Adhesive Base and Cover, 5' Length
Image of PT1ABC5 Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Adhesive Base and Cover, 5' Length

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Adhesive Base and Cover, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1ABC5

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Adhesive Base and Cover, 5' Length

  • Office white color
  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications

Standard Product

General

Application

Catalog Number

PT1ABC5

Color

Office White

Construction

Extruded

Cover Type

Removable

EU RoHS Indicator

Yes

Item Type

PT1 PremiseTrak Series

Knockouts

None

Material

Non-Metallic

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Series

PT1

Specifications

  • Channel Area - 0.29 (sq. in.)
  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Single Channel

Sub Brand

Non-Metallic Raceway Products

Type

UPC

783585337845

Dimensions

Length

5 ft

Width

0.8 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 5A

Non Hazardous Location

Non-Hazardous

Operational

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

100