HUBBELL CANADA
Non-Metallic Raceway, Super BaseTrak, PREMISE-TRAK, PLUGTRAK, Conduit Adapter
Image of PT12CA Non-Metallic Raceway, Super BaseTrak, PREMISE-TRAK, PLUGTRAK, Conduit Adapter

Non-Metallic Raceway, Super BaseTrak, PREMISE-TRAK, PLUGTRAK, Conduit Adapter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT12CA

Non-Metallic Raceway, Super BaseTrak, PREMISE-TRAK, PLUGTRAK, Conduit Adapter

For connecting conduit to raceway. Also use for ceiling feeds. Has combination ½ in., ¾ in. and 1 in. trade size Kos

General

Catalog Number

PT12CA

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PT1 PremiseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Series

PT1

Specifications

  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Conduit Adapter/Ceiling Fitting

Type

UPC

783585337937

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Logistics

Carton Quantity

10

Pallet Quantity

2340