HUBBELL CANADA
Non-Metallic Raceway, Super BaseTrak, Security Strap/Splice Cover
Image of PS3SS Non-Metallic Raceway, Super BaseTrak, Security Strap/Splice Cover

Non-Metallic Raceway, Super BaseTrak, Security Strap/Splice Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3SS

Non-Metallic Raceway, Super BaseTrak, Security Strap/Splice Cover

  • Prevents potential tampering with PS3 Super BaseTrak cover
  • Can also be used as a splice cover

General

Catalog Number

PS3SS

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

PS3 Super BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PS3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Strap

Type

Miscellaneous Fittings

UPC

783585090184

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

5