HUBBELL CANADA
Nonmetallic 3/4 in. KO Sheathed Cable Connector
Image of 2863 Nonmetallic 3/4 in. KO Sheathed Cable Connector

Nonmetallic 3/4 in. KO Sheathed Cable Connector

Brand: Raco

Catalog ID: 2863

Nonmetallic 3/4 in. KO Sheathed Cable Connector

  • Rugged metallic construction will last the life of the installation
  • Additional size available
NMSC
SE CABLE

General

Catalog Number

2863

Conduit Type

Service Entrance

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169028636

Dimensions

Dimensions

0.94 in x 1.66 in x 1.125 in

Height

1.125 in

Length

0.94 in

Package Height

6.1 in

Package Length

5.11 in

Package Weight

4.45 lb

Package Width

3.54 in

Trade Size

3/4 in

Weight

0.089 lb

Width

1.66 in

Conductor Related

Cable Size

3 #12, 3 #10, 2 #8

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

500

Pallet Quantity

24000