HUBBELL CANADA
Normal Power Fluorescent Light NWP Series 18W,120–277 VAC
Image of NWPFN1830A Normal Power Fluorescent Light NWP Series 18W,120–277 VAC
Image of NWPFN1830A Normal Power Fluorescent Light NWP Series 18W,120–277 VAC
Discontinued

Normal Power Fluorescent Light NWP Series 18W,120–277 VAC

Brand: Killark

Catalog ID: NWPFN1830A

NWP Series - Non-Metallic 18 Watt Fluorescent Normal Power Only Surface Mount Luminaire (Lamp Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch Npt

  • Non-metallic housing has a lightweight yet robust low profile construction
  • Can be wall mounted or ceiling mounted in horizontal or vertical position
  • Energy and labor saving fluorescent
  • Emergency and normal power models available.
  • Emergency version has internal battery which provides 90 minutes of illumination in the event of a power failure
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor applications
  • Includes fluorescent lamp
  • World Voltage ballasts for 120VAC through 277VAC 50/60Hz installations
  • Wiring terminals are included as standard

Non-metallic housing has a lightweight yet robust low profile construction. Can be wall mounted or ceiling mounted in horizontal or vertical position. Energy and labor saving fluorescent. Resists corrosive effects of most chemicals, hydrocarbons, and solv

General

Application

Killark's NWP Series of fluorescent luminaires are designed for task lighting of wet and corrosive NEMA 4X environments and hazardous locations. Typical uses include: manufacturing plants chemical, petrochemical processing facilities, and sewage treatment.

Catalog Number

NWPFN1830A

Color

Gray

EU RoHS Indicator

Finish Type

Natural

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

0-2,000 lm

Lumens

1206

Material

Polyester, Fiberglass Reinforced

Mounting Type

Pendant

Number of Lamps

1

Operating Cycles

10,000 hrs

Optic Type

Polycarbonate Lens - Clear

Product Family

Lighting

Series

NWP Series

Type

Non-Metallic Normal Power Compact Fluorescent Fixture

UPC

783936067254

Dimensions

Dimensions

13.5 in x 5.56 in x 9.14 in

Gross Weight with Packaging

4.1

Height

9.14 in

Hub Size

3/4"

Length

13.5 in

Width

5.56 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

67

Power Factor

>95%

Voltage Rating

120-277 VAC

Wattage

18 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

0-2,000 lm

Lumens

1206

Operating Cycles

10,000 hrs

Configuration

Number of Lamps

1