

Brand: Killark
Catalog ID: NV2CG
Gray blank cover for NV2XG ceiling boxes.
Application
For use with NV2 Series lighting.
Catalog Number
NV2CG
Color
Gray
EU RoHS Indicator
Material
Polyester, Fiberglass Reinforced
Product Family
Lighting
Series
NV Series
Type
Blank Cover
UPC
783936009674
Dimensions
5 in x 5 in x 1 in
Gross Weight with Packaging
0.25
Height
1 in
Length
5 in
Width
5 in
EU RoHS Indicator