HUBBELL CANADA
Nylon Convenience Adapter, NEMA L5-20P To NEMA 5-15R
Image of HBL2129 Nylon Convenience Adapter, NEMA L5-20P To NEMA 5-15R

Nylon Convenience Adapter, NEMA L5-20P To NEMA 5-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2129

Nylon Convenience Adapter, NEMA L5-20P To NEMA 5-15R

  • Male Blade End
  • Female Slot End

Produit standard

General

Application

Catalog Number

HBL2129

Color

Environmental Conditions

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Specifications

  • Female End - 5-20R, 20A 125V
  • Male End - L5-20P, 20A 125V
  • Product Type - Nylon Convenience Adapters

UPC

783585809014

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

L5-20P to 5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

2720