
Brand: Hubbell Wiring Device-Kellems
Catalog ID: WS1024W
Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.
Catalog Number
WS1024W
Color
EU RoHS Indicator
Contact Manufacturer
Series
Passive Infrared
Type
Manual/Auto
UPC
783585428123
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10