HUBBELL CANADA
Image of ON125 Offset Nipples Zinc 1.25 In., ON125

Offset Nipples Zinc 1.25 In., ON125

Brand: TradeSelect

Catalog ID: ON125

OFFSET NIPPLES ZINC 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 5, Case Quantity: 50

General

Application

Use as an offset connector between two enclosures

Catalog Number

ON125

Material

Zinc

Type

Offset Nipple

UPC

626463033012

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5