HUBBELL CANADA
Image of ON150 Offset Nipples Zinc 1.50 In., ON150
Clearance

Offset Nipples Zinc 1.50 In., ON150

Brand: TradeSelect

Catalog ID: ON150

OFFSET NIPPLES ZINC 1.50IN

Trade size: 1-1/2" (41), Carton Quantity: 5, Case Quantity: 50

General

Application

Use as an offset connector between two enclosures

Catalog Number

ON150

Material

Zinc

Type

Offset Nipple

UPC

626463033029

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5