
Brand: Wiegmann
Catalog ID: WAS100
Hole Seals are designed to protect enclosures that have extra 1 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
1-inch conduit holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.
Accessory Type
Hole Seal
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS100
Color
EU RoHS Indicator
Yes
Finish Type
Smooth
Material
Carbon Steel
Material Type
Carbon Steel
Type
Accessory
UPC
786725490509
Depth
0.7 in
Dimensions
4.25 in x 4.5 in x 0.75 in
Height
0.75 in
Length
4.25 in
Weight
0.1 lb
Width
4.5 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
11000