HUBBELL CANADA
Oil Tight Hole Seal 2 Inch Carbon Steel - Gray
Image of WAS200 Oil Tight Hole Seal 2 Inch Carbon Steel - Gray

Oil Tight Hole Seal 2 Inch Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WAS200

Oil Tight Hole Seal 2 Inch Carbon Steel - Gray

Hole Seals are designed to protect enclosures that have extra 2 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.

  • Quick wing nut
  • Oil resistant gasket
  • ANSI 61 gray polyester powder
  • Maintains UL rating of the enclosure when like materials are used

2-inch conduit holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.

General

Accessory Type

Hole Seal

Application

Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.

Catalog Number

WAS200

Color

EU RoHS Indicator

Yes

Finish Type

Smooth

Material

Carbon Steel

Material Type

Carbon Steel

Type

Accessory

UPC

786725490806

Dimensions

Depth

0.7 in

Dimensions

3.75 in x 3.75 in x 0.75 in

Height

0.75 in

Length

3.75 in

Weight

0.3 lb

Width

3.75 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

10

Pallet Quantity

129