HUBBELL CANADA
Image of OL-30CM OL-30CM - 1" Cast Iron O series Conduit Cover

OL-30CM - 1" Cast Iron O series Conduit Cover

Brand: Killark

Catalog ID: OL-30CM

1" Cast Iron O series Conduit Cover

Duraloy malleable iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-30CM

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936480305

Dimensions

Dimensions

6 in x 2 in x 1 in

Gross Weight with Packaging

0.37

Height

1 in

Hub Size

1"

Length

6 in

Weight

0.37 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20