HUBBELL CANADA
Image of OL-45-RG OL-45-RG - 1½" Neoprene O series Cover Gasket

OL-45-RG - 1½" Neoprene O series Cover Gasket

Brand: Killark

Catalog ID: OL-45-RG

1½" Neoprene O series Cover Gasket

Neoprene gasket.

General

Application

For use with O Series fittings.

Catalog Number

OL-45-RG

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Neoprene

Type

Gasket

UPC

783936490113

Dimensions

Dimensions

10.12 in x 4.68 in x 7.062 in

Gross Weight with Packaging

0.04

Height

7.062 in

Hub Size

1-1/4" to 1-1/2"

Length

10.12 in

Weight

0.16 lb

Width

4.68 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25