HUBBELL CANADA
Image of OL-6-RG OL-6-RG - 2" Neoprene O series Cover Gasket

OL-6-RG - 2" Neoprene O series Cover Gasket

Brand: Killark

Catalog ID: OL-6-RG

2" Neoprene O series Cover Gasket

Neoprene gasket.

General

Application

For use with O Series fittings.

Catalog Number

OL-6-RG

Color

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936490052

Dimensions

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

0.08

Height

3.75 in

Hub Size

2"

Length

11 in

Weight

0.64 lb

Width

7 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25