HUBBELL CANADA
Image of OL-90-VG OL-90-VG - 4" Fiber O series Cover Gasket

OL-90-VG - 4" Fiber O series Cover Gasket

Brand: Killark

Catalog ID: OL-90-VG

4" Fiber O series Cover Gasket

Fiber gasket.

General

Application

For use with O Series fittings.

Catalog Number

OL-90-VG

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Fiber

Type

Gasket

UPC

783936490199

Dimensions

Dimensions

15.88 in x 7.63 in x 5.5 in

Gross Weight with Packaging

0.12

Height

5.5 in

Hub Size

3-1/2" to 4"

Length

15.88 in

Width

7.63 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

65