
Brand: Killark
Catalog ID: OLB-2
O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
OLB-2
Color
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
UPC
783936490267
Dimensions
6 in x 2 in x 3 in
Gross Weight with Packaging
0.38
Height
3 in
Hub Size
3/4"
Length
6 in
Weight
0.38 lb
Width
2 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LB
Carton Quantity
5