HUBBELL CANADA
One Screw Saddle Conn Zinc 0.50 In., NMS050
Image of NMS050 One Screw Saddle Conn Zinc 0.50 In., NMS050

One Screw Saddle Conn Zinc 0.50 In., NMS050

Brand: TradeSelect

Catalog ID: NMS050

ONE SCREW SADDLE CONN ZINC 0.50IN

Trade size: 1/2" (16), Carton Quantity: 25, Case Quantity: 250

General

Application

Use to terminate non-metallic and armored cable or flex conduit to an enclosure

Catalog Number

NMS050

Material

Zinc

Type

One Screw - Saddle Connector

UPC

626463032725

Certifications And Compliance

Industry Standard(s)

cULus Certified

Logistics

Carton Quantity

25