HUBBELL CANADA
OPTIchannel Rack Mount Panel, 3) FSP Adapter Panels, Unloaded
Image of FPR3SP OPTIchannel Rack Mount Panel, 3) FSP Adapter Panels, Unloaded

OPTIchannel Rack Mount Panel, 3) FSP Adapter Panels, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FPR3SP

OPTIchannel Rack Mount Panel, 3) FSP Adapter Panels, Unloaded.

Swing Out Style Hinged Inner Drawer

FSP Adapter Panels Required

General

Adapter Type

FSP Panel

Catalog Number

FPR3SP

Compatibility

FSP-Series Panels

Enclosure Type

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

N/A

Number Of Ports

72

Shelves

1, Swing-Out

Style

Unloaded

UPC

662620813264

Dimensions

Thickness

0.0625

Conductor Related

Cable Entry

Rear

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Standards - RoHS Compliance Status

CM

Operational

Adapter Type

FSP Panel

Compatibility

FSP-Series Panels

Configuration

Number Of Ports

72

Logistics

Carton Quantity

1

Pallet Quantity

85