HUBBELL CANADA
Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Bronze
Image of ML500ZCN Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Bronze
Image of ML500ZCN Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Bronze
play
360 View
play
TAYMAC®: Extra-Duty Overview
+3
TAYMAC®: ML Series Expandable In-Use Covers

Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Bronze

Brand: TayMac

Catalog ID: ML500ZCN

1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Bronze

  • Revoluntionary patented design expands from 1 in. to 3 in. for In-Use needs
  • Ultra-rugged polycarbonate & synthetic neoprene rubber that will not dry-rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • 100% paintable surface
  • Clear window allows for quick and easy visual inspection
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant

General

Catalog Number

ML500ZCN

Color

Series

Outdoor Comforts® EXTRA DUTY® Series

UPC

805035053447

Certifications And Compliance

Nema Rating

3R Rated

Logistics

Carton Quantity

10