HUBBELL CANADA
Image of DOC320WCN Outdoor Comforts® Series, Weatherproof Deck Outlet Cover, White
Clearance

Outdoor Comforts® Series, Weatherproof Deck Outlet Cover, White

Brand: TayMac

Catalog ID: DOC320WCN

Outdoor Comforts® Weatherproof Deck Outlet Cover, White

Place power where you need it! Provides safe, code-compliant way to add an outlet to raised outdoor floors. Suitable for lights, fans, device chargers and other electric appliances. Protects from water spray, rain or snow. Cost effective upgrade for today’s outdoor living.

  • Provides convenient power access on raised wood or composite decks and porches
  • Low profile design meets ADA standards, includes beveled edge and slip-resistant texture
  • Heavy duty UV-resistant polycarbonate for durability even in harsh environments
  • Cord hooks hold two power cords in place, including most 16 gauge grounded extension cords
  • Fits standard duplex, decorator and GFCI receptacles
  • Rain chamber and "drip loop" design provide two levels of in-use protection
  • Pre-attached weatherproof gasket keeps water from entering around the self-closing lid

General

Application

  • Outdoor
  • In Use

Catalog Number

DOC320WCN

Color

White

Installation Type

Raised Platform (Deck)

Series

Outdoor Comforts® Series

UPC

805035054642

Logistics

Carton Quantity

4

Pallet Quantity

256