HUBBELL CANADA
3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep One 1/2 in. KO & AC/MC/Flex Clamps, Plaster Ears
Image of 518 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep One 1/2 in. KO & AC/MC/Flex Clamps, Plaster Ears

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep One 1/2 in. KO & AC/MC/Flex Clamps, Plaster Ears

Brand: Raco

Catalog ID: 518

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep One 1/2 in. KO & AC/MC/Flex Clamps, Plaster Ears

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • BX clamps provided for steel & alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Supplied with one 1/2 in. knockouts
  • Includes plaster ears for "cut-in" or "old work" applications
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

518

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005187

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.795 in

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.256 in

Weight

0.588 lb

Width

2.168 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3150