HUBBELL CANADA
Image of YCA252NDT YCA252NDT, Copper compression terminal, 1/0 Stranded, 2-hole, 1/2" Stud, 1-3/4" Spacing, Dip Tin Plate
Image of YCA252NDT YCA252NDT, Copper compression terminal, 1/0 Stranded, 2-hole, 1/2" Stud, 1-3/4" Spacing, Dip Tin Plate

YCA252NDT, Copper compression terminal, 1/0 Stranded, 2-hole, 1/2" Stud, 1-3/4" Spacing, Dip Tin Plate

Brand: Burndy

Catalog ID: YCA252NDT

Cu Wire lug, 1/0 str, .56"stud, 5.34"L.

Product details

General

Catalog Number

YCA252NDT

Connector Type

Terminal

Die Index

165

Material

Copper

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810081082

UPC 14 Digit GTIN

00781810081082

Dimensions

Dimension - B Length fraction

1-4/7 in

Dimension - B Length inch

1.57 in

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

136 mm

Dimension - Length Overall inch

5.34 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1 5/8

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

7400