Brand: Burndy
Catalog ID: GSTUD12HY
Catalog Number
GSTUD12HY
Material
Steel
Plated
Y
Plating Type
Nickel
Trade Name
VERSITAIL™
UPC
781810274187
UPC 14 Digit GTIN
00781810274187
Dimension - B Length fraction
25/49 in
Dimension - B Length inch
0.51 in
Dimension - D inch
1.25 in
Dimension - Ground Rod Size
1/2 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
148 mm
Dimension - Length Overall inch
5.80 in
Physical Attribute - Tongue Angle
45 Degree
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Rod Size
1/2 in
Conductor - Rod Size Range
1/2 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Pallet Quantity
3920