HUBBELL CANADA
Image of 2922 1/2 in. EMT Compression Coupling

1/2 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2922

1/2 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2922

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169029220

Dimensions

Dimensions

1.929 in x 1.004 in x 1.004 in

Height

1.004 in

Length

1.929 in

Package Height

4.201 in

Package Length

8.242 in

Package Weight

6.317 lb

Package Width

5.014 in

Trade Size

1/2 in

Weight

0.126 lb

Width

1.004 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

500

Pallet Quantity

16000