HUBBELL CANADA
YAGB25LTC516FXOEM, Battery Terminal, 1/0 AWG, 1-Hole, 5/16" Stud
Image of YAGB25LTC516FXOEM YAGB25LTC516FXOEM, Battery Terminal, 1/0 AWG, 1-Hole, 5/16" Stud

YAGB25LTC516FXOEM, Battery Terminal, 1/0 AWG, 1-Hole, 5/16" Stud

Brand: Burndy

Catalog ID: YAGB25LTC516FXOEM

Cu Tubing Hylug, 1/0 AWG, 5/16 IN Stud.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB25LTC516FXOEM

Color Code

Pink

Connector Type

GROUNDING/STARTER LUGS

Die Index

12

Finish Type

Tin-Plated

Material

COPPER

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810547441

UPC 14 Digit GTIN

00781810547441

Dimensions

Dimension - Bolt Hole Size inch

0.31 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.92 in

Dimension - Pad Width inch

0.83 in

Dimension - Stud Size fraction

5/16

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Configuration

Connector Type

GROUNDING/STARTER LUGS

Logistics

Carton Quantity

200

Pallet Quantity

16400