HUBBELL CANADA
TN106BF, Nylon Block Fork Terminal For 12 - 10 AWG
Image of TN106BF TN106BF, Nylon Block Fork Terminal For 12 - 10 AWG

TN106BF, Nylon Block Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TN106BF

Nylon Block Fork Terminal For 12 - 10 AWG.

TN106BF.

Permits rapid and easy installation of the terminal under the screw head without complete removal of the screw

General

Application

Power Connector

Catalog Number

TN106BF

Connector Type

Block Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

Fork Tongue

UPC

781810524121

UPC 14 Digit GTIN

00781810524121

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.02 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

3/8

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.29 in

Conductor Related

Conductor Range

#10 AWG to #12 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Block Fork Terminal

Logistics

Carton Quantity

100

Pallet Quantity

1