Application
Power Connector
Catalog Number
TN108BF
Connector Type
Block Fork Terminal
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Tongue Type
Fork
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYDENT
Trade Name
HYDENT™
Type
Fork Tongue
UPC
781810524145
UPC 14 Digit GTIN
00781810524145
Dimension - Bolt Size fraction
#6 - #8
Dimension - L Length Overall mm
26 mm
Dimension - Length Overall inch
1.02 in
Dimension - Pad Width inch
0.33 in
Dimension - Strip Length inch
3/8
Dimension - Stud Size inch
#6;#8
Dimension - Z (inch)
0.29 in
Conductor Range
#10 AWG to #12 AWG
Conductor Size
12 - 10 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100