HUBBELL CANADA
Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 3/8"
Image of 31622002LPK50 Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 3/8"

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 3/8"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31622002LPK50

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 3/8"

Corrosion resistant and Non-conductive

Produit standard

General

Application

Catalog Number

31622002LPK50

Color

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile NPT Cord Connector Locknuts

Material

Non-Metallic

Series

Accessories

Specifications

  • Accessory Type - NPT Nonmetallic Locknut
  • NPT HUB Size - 3/8 Inch
  • Packaging - Bulk 50 per carton
  • Product Type - Cord Connector Accessories

Type

UPC

783585506289

Dimensions

Display Size

3/8" NPT

Hub Size

3/8"

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

855