HUBBELL CANADA
Straight Blade Devices, Specialty Receptacles, Floor Mounted, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Nickel Plated Finish
Image of 3799GS Straight Blade Devices, Specialty Receptacles, Floor Mounted, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Nickel Plated Finish

Straight Blade Devices, Specialty Receptacles, Floor Mounted, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Nickel Plated Finish

Brand: Bryant

Catalog ID: 3799GS

Straight Blade Devices, Specialty Receptacles, Floor Mounted, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Nickel Plated Finish, Single Pack

  • Floor Mounted
  • Receptacle and Plate
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Standard Product

General

Application

Commercial/Industrial

Catalog Number

3799GS

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Display Case Receptacle Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Special Use

Style

Display Receptacles

Type

Single Receptacle

UPC

781786730748

Dimensions

Dimensions

4.50 in x 2.75 in x 1.86 in

Display Size

Standard Sized Product

Height

1.86 in

Length

4.5 in

Weight

0.3 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

2340