HUBBELL CANADA
Image of XBG Stainless Steel X Die, Index BG

Stainless Steel X Die, Index BG

Brand: Burndy

Catalog ID: XBG

X Die, Index BG.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Die Index BG

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

XBG

Crimp Force Capacity

6 ton

Die Index

BG

Die Type

X Die

Type

Die

UPC

781810528655

UPC 14 Digit GTIN

00781810528655

Dimensions

Weight

0.13 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520