HUBBELL CANADA
Full Cycle Ratchet Hand Crimper, #26 AWG - #8 AWG, N Die
Image of M8ND Full Cycle Ratchet Hand Crimper, #26 AWG - #8 AWG, N Die

Full Cycle Ratchet Hand Crimper, #26 AWG - #8 AWG, N Die

Brand: Burndy

Catalog ID: M8ND

Full Cycle Ratchet Hand Crimper, #26-#8 AWG.

  • Fully protected ratchet mechanism
  • Reinforced heavy duty back
  • Long handles provide greater mechanical advantages
  • Uses all standard BURNDY N-dies
  • Easy groove identification with color-coded dies

Fully Protected Ratchet Mechanism, Reinforced Heavy Duty Back, Long Handles Provide Greater Mechanical Advantages, Uses All Standard BURNDY N Dies, Easy Groove Identification With Colorcoded Dies

General

Application

Crimping

Application - For Use On

#26-8 AWG Terminals and Splices

Catalog Number

M8ND

Die Type

N Die

EU RoHS Indicator

Yes

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

UPC

781810029817

UPC 14 Digit GTIN

00781810029817

Dimensions

Dimension - Length Overall inch

10.75 in

Dimension - Thread Size

-

Dimension - Width inch

1-3/4 in

Dimensions

10.75 in x 1 in x 2 in

Height

2 in

Length

10.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.75 lb

Width

1 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only