HUBBELL CANADA
Full Cycle Ratchet Crimper, #12-6 AWG INSULUG™ Series
Image of MR410M Full Cycle Ratchet Crimper, #12-6 AWG INSULUG™ Series
Discontinued

Full Cycle Ratchet Crimper, #12-6 AWG INSULUG™ Series

Brand: Burndy

Catalog ID: MR410M

Full Cycle Ratchet Crimper, #12-6 AWG INSULUG™.

Heat treated steel working parts

General

Application

Crimping

Application - For Use On

Uninsulated Terminals and Splices

Catalog Number

MR410M

Die Type

Permanent Die Grooves

Series

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810772065

UPC 14 Digit GTIN

00781810772065

Dimensions

Dimensions

11.75 in x 8.91 in x 1.00 in

Height

1 in

Length

11.75 in

Width

8.91 in

Conductor Related

Crimping Ranges

#12 - #6 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only