HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 20A 3-Wire
Image of IN320BF Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 20A 3-Wire

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 20A 3-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IN320BF

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 20A 3-Wire, Furnished with Screws, Black Thermoset Polyester

  • Sequential contact engagement
  • Multi-Contact Spring to minimize temperature rise

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

IN320BF

Color

Environmental Conditions

Watertight When Installed

EU RoHS Indicator

Yes

Item Type

Replacement Interior

Material

Thermoset

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RM
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Accessories

Specifications

  • Assembly Screws - Stainless Steel
  • Contact Carrier - High-Impact Thermoset
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Terminal Screws - Stainless Steel

Style

For Receptacles/Connectors

Type

Replacement Interior

UPC

783585420028

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Voltage Rating

100-130 VAC

Voltage Rating Description

100-130 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Watertight When Installed

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RM
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Logistics

Carton Quantity

10