
Brand: Killark
Catalog ID: MOLBD-9M
A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Volume is 689 cu. in.
Application
Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Catalog Number
MOLBD-9M
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Iron
Series
Moguls Series
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936555379
Dimensions
29 in x 6 in x 10 in
Gross Weight with Packaging
72
Height
10 in
Hub Size
3-1/2"
Length
29 in
Width
6 in
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Hub Pattern
LB