HUBBELL CANADA
MOLBD-77 - 2-1/2" TO 2-1/2" Aluminum Mogul Type LBD
Image of MOLBD-77 MOLBD-77 - 2-1/2" TO 2-1/2" Aluminum Mogul Type LBD

MOLBD-77 - 2-1/2" TO 2-1/2" Aluminum Mogul Type LBD

Brand: Killark

Catalog ID: MOLBD-77

2-1/2" TO 2-1/2" Aluminum Mogul Type LBD

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

Mogul fittings are for use when standard conduit bodies do not provide adequate access for wiring area and pulling conductors. Its raised dome cover permits additional room for comfortable access. The Moguls are available in copper-free aluminum or casted Duraloy iron with superior corrosive protected electro-statically applied paint to assure the most reliable corrosion resistance. All moguls are equiped with matching cover and gasket.

General

Catalog Number

MOLBD-77

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Moguls Series

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936094366

Dimensions

Hub Size

2-1/2"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LB