HUBBELL CANADA
Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In, N/A
Image of MS5 Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In, N/A
Discontinued

Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In, N/A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MS5

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In, Black, N/A

  • 5 speed insert
  • momentary
  • Used to a maximum of 5 speed points
  • For five speed applications replace an existing terminal board with the TB5 terminal board and replace an existing insert with the five speed (MS5) insert.

Standard Product

General

Actuator

Push Buttons

Catalog Number

MS5

Contact Configuration

Momentary

EU RoHS Indicator

No

Indicator(s) Type

None

Material - Mounting Hardware

Cable Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Series

Accessories

Type

Replacement Inserts

UPC

783585610054

Dimensions

Display Size

Full Sized

Weight

0.6 lb

Electrical Ratings

Amperage Rating

6 A

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Actuator

Push Buttons

Indicator(s) Type

None

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Logistics

Carton Quantity

10