HUBBELL CANADA
Image of PT7FSDBRS2A Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish
Image of PT7FSDBRS2A Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish

Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT7FSDBRS2A

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Duplex Series, Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish

Product details

General

Application - For Use On

Carpet

Catalog Number

PT7FSDBRS2A

Color

EU RoHS Indicator

No

Finish Type

Brass

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 20A Duplex Receptacle and (2) 1/2" Diameter Holes for Low Voltage Wiring

Specifications

  • Cover Material - Brass cover and flange
  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole

Style

FRPT - Complete Kits

UPC

783585494159

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed