HUBBELL CANADA
4" Series, Sub Plate, (1) Duplex Opening, (2) TRACJACK/ORTRONICS Openings
Image of S1R4SP2X2DUPLEXTJ 4" Series, Sub Plate, (1) Duplex Opening, (2) TRACJACK/ORTRONICS Openings

4" Series, Sub Plate, (1) Duplex Opening, (2) TRACJACK/ORTRONICS Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4SP2X2DUPLEXTJ

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) Duplex Opening, (2) TRACJACK/ORTRONICS Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Duplex Opening with (2) Data Jack Openings

General

Application

Recessed 4" SystemOne Installation

Catalog Number

S1R4SP2X2DUPLEXTJ

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Screw Mount

Number Of Outlets

(2) TRACJACK/ORTRONICS Openings

Size

Standard Sized Product

Style

Sub-Plates

Type

4" Recessed Sub Plates

UPC

783585546148

Dimensions

Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(2) TRACJACK/ORTRONICS Openings

Logistics

Carton Quantity

50