HUBBELL CANADA
Utility Box, High Voltage (347V), 1-7/8 In. Deep, 16 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110HV
Image of 1110HV Utility Box, High Voltage (347V), 1-7/8 In. Deep, 16 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110HV

Utility Box, High Voltage (347V), 1-7/8 In. Deep, 16 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110HV

Brand: TradeSelect

Catalog ID: 1110HV

Utility Box, High Voltage (347V), 1-7/8 in. Deep, 16 Cu. In., with Raised Ground Screw, 1/2 in. KO (50-Pack)

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring). 347 Volt boxes are used for the installation of 347 Volt switches for commercial and industrial lighting.

Bracket Type

No Bracket

Catalog Number

1110HV

Color

Drawn or Welded

Drawn

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Handy Box, Box

UPC

626463001219

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Knockouts - End

2 x 1/2in

Raised Ground

Yes

Weight

0.52 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

3250