HUBBELL CANADA
Metallic Conduit Bushing 0.75 In., BM075
Image of BM075 Metallic Conduit Bushing 0.75 In., BM075

Metallic Conduit Bushing 0.75 In., BM075

Brand: TradeSelect

Catalog ID: BM075

METALLIC CONDUIT BUSHING 0.75IN

Trade size: 3/4" (21), Case Quantity: 50

General

Application

For use on threaded rigid/IMC conduit

Catalog Number

BM075

Material

Iron, Malleable

Type

Metallic Bushing

UPC

626463040591

Certifications And Compliance

Industry Standard(s)

cULus Certified