Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R4FFCVRBRZ
Low Profile Surface Cover with (1) 1½" Threaded Hub and (1) 3/4" Threaded Hub
Application
For Use with Concrete Floor Boxes
Application - For Use On
Carpet/Tile
Catalog Number
S1R4FFCVRBRZ
Color
Plated Antique Bronze
Cover Shape
Round
Cover Type
Furniture Feed
EU RoHS Indicator
Contact Manufacturer
Finish Type
Antique Bronze Plated Cover
Item Type
4" Fire-Rated Poke-Through Component
Material
Cast Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
Mounts to Adusting Cup
Mounting Type
(2) Screw Mount
Number Of Outlets
(1) 3/4" & (1) 1½" Threaded Hub Multi-Service
Size
Standard Sized Product
Style
Cover Flanges
Type
4" Round Recessed Floor Box Furniture Feed Cover
UPC
783585546308
Width
5.5 in
Cable Entry
Threaded Hubs
Industry Standard(s)
Carton Quantity
12