HUBBELL CANADA
LL38SS - 1" LL Hub, 316 Stainless Steel Series Conduit Body
Image of LL38SS LL38SS - 1" LL Hub, 316 Stainless Steel Series Conduit Body

LL38SS - 1" LL Hub, 316 Stainless Steel Series Conduit Body

Brand: Killark

Catalog ID: LL38SS

1" LL Hub, 316 Stainless Steel Series Conduit Body

  • 316 stainless-steel for corrosive applications where integrity of the electric system is critical
  • Long lasting life of conduit bodies due to self-healing properties of stainless-steel
  • Flat back design for larger wiring capacity, pulling and maintenance
  • Stainless-steel screws and covers with neoprene gasket comes standard for a Type 4X rating
  • Tappered hubs to prevent water from entering the raceway

La série de corps de conduits en acier inoxydable offre la meilleure protection contre la corrosion pour les applications les plus difficiles. Ces conduits en acier inoxydable 316 sont destinés à être utilisés dans des zones où il est essentiel de protéger l'intégrité du système électrique en raison de la haute température.

General

Catalog Number

LL38SS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

316 Stainless Steel

Series

Stainless Steel Series

Type

UPC

783936181899

Dimensions

Height

2.31 in

Hub Size

1"

Length

6.48 in

Weight

2.31 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer