HUBBELL CANADA
Image of CSUDO355001500J CSUDO355001500J, Cold Shrink Med Volt Termination Kit, 35kV Utility, Jacketed Concentric Neutral Outdoor Sleeve Only

CSUDO355001500J, Cold Shrink Med Volt Termination Kit, 35kV Utility, Jacketed Concentric Neutral Outdoor Sleeve Only

OR

Brand: Burndy

Catalog ID: CSUDO355001500J

The Type CSUDO35-J Series of Jacketed Concentric Neutral 35 kV Sleeve (Outdoor) Only cold shrink termination kits feature a geometric stress cone for exceptional performance. Kit includes outdoor cold shrink termination, center endseal termination, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Rip and Grip Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with indoor cold shrink termination, center endseal termination, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

General

Application

Boot Type

Catalog Number

CSUDO355001500J

Environmental Conditions

Material

Caoutchouc de silicone

Series

UD-JCN

Type

UPC

621945579798

Electrical Ratings

Phase

1-Phase

Voltage Rating

35 kV

Conductor Related

Conductor Range

  • 5-8kV: 1000-2000 kcmil
  • 15kV: 750-2000 kcmil
  • 25-28kV: 500-1500 kcmil
  • 35kV: 500-1500 kcmil

Certifications And Compliance

Environmental Conditions

Configuration

Boot Type

Logistics

Carton Quantity

1

Pallet Quantity

20