HUBBELL CANADA
Image of 670-002 Page/Party® Hazardouse Area Speaker Amplifier, 24V DC
Image of 670-002 Page/Party® Hazardouse Area Speaker Amplifier, 24V DC

Page/Party® Hazardouse Area Speaker Amplifier, 24V DC

Brand: GAI-Tronics

Catalog ID: 670-002

Hazardous Area Speaker Amplifier Station for 24 VDC operation, FM- and CSA-approved for selected Division 1 areas.

  • Page Party Speaker Amplifier
  • DIV2

General

Catalog Number

670-002

Color

Gray

Material

Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Speaker Amplifier Station

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

579.544 cu.in

Depth

5.6 in

Height

13.1 in

Weight

27 lb

Width

7.9 in

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm