

Brand: GAI-Tronics
Catalog ID: 760-004
Catalog Number
760-004
Color
Gray
Material
Steel / GRP
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
15.2 lb
Width
10.9 in
Input Voltage
24 VDC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Outdoor
Output Level Speaker
8 / 16 Ohm