

Brand: GAI-Tronics
Catalog ID: 701-304
Catalog Number
701-304
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
UPC
850025795173
Weather Rating
Indoor
Cubic Capacity
426.465 cu.in
Depth
6.5 in
Height
8.1 in
Weight
6.8 lb
Width
8.1 in
Input Voltage
120 VAC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor
Output Level Speaker
8 / 16 Ohm